IESNA:LM-63-2002
[TEST]P1642348
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-750-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 70CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19265.2
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3269.0 3514.4 3586.3 3647.6 3658.1 3645.9 3661.6 3717.7 3800.1 3950.9 4150.7 4389.1 4646.7 4895.6 5127.0 
5360.1 5552.9 5707.2 5884.2 6101.6 6341.7 6620.4 6974.5 7367.1 7817.6 8224.2 8646.7 8804.4 7829.8 5954.3 
3332.1 1127.1 667.8 199.8 0.0 0.0 0.0 
3269.0 3526.7 3600.3 3651.1 3656.4 3645.9 3666.9 3723.0 3814.1 3959.6 4162.9 4403.1 4659.0 4893.9 5127.0 
5347.9 5547.7 5719.4 5886.0 6080.5 6303.1 6583.6 6937.7 7316.3 7772.0 8203.2 8687.0 8921.8 8050.7 6212.0 
3610.8 1220.0 702.9 236.6 0.0 0.0 0.0 
3269.0 3524.9 3589.8 3644.1 3659.9 3668.7 3710.7 3793.1 3903.5 4056.0 4259.4 4497.7 4743.1 4974.5 5193.6 
5411.0 5621.3 5814.1 6017.4 6227.8 6469.7 6772.9 7137.5 7593.2 8155.9 8680.0 9395.1 9866.6 9421.4 7850.9 
5847.4 2720.4 1013.1 559.1 119.2 0.0 0.0 
3269.0 3530.2 3584.5 3631.8 3661.6 3694.9 3759.8 3866.7 3998.2 4155.9 4355.8 4581.9 4818.5 5035.8 5255.0 
5479.3 5710.7 5956.1 6234.8 6532.8 6885.1 7290.0 7775.5 8389.0 9119.9 9894.7 10786.8 11593.1 11638.7 9530.1 
7176.0 4439.9 2210.3 820.3 254.2 0.0 0.0 
3269.0 3517.9 3561.7 3598.5 3640.6 3694.9 3775.6 3886.0 4015.7 4164.7 4333.0 4522.3 4739.6 4955.2 5197.1 
5474.1 5780.8 6133.1 6517.0 6941.2 7416.2 7985.8 8658.9 9498.5 10467.8 11391.6 12320.6 13053.2 13356.5 12012.1 
8064.7 5323.3 2801.0 1097.3 287.5 0.0 0.0 
3269.0 3498.6 3540.7 3570.5 3616.1 3682.7 3763.3 3872.0 3998.2 4136.7 4290.9 4473.2 4681.8 4909.6 5172.6 
5475.8 5836.9 6247.0 6697.5 7207.6 7749.2 8390.7 9184.8 10045.4 10974.4 11819.3 12608.0 13277.6 13570.3 12499.4 
8509.9 4923.7 2322.5 683.6 112.2 0.0 0.0 
3269.0 3495.1 3535.4 3551.2 3600.3 3666.9 3756.3 3858.0 3970.1 4094.6 4233.1 4408.3 4604.7 4839.5 5107.7 
5439.0 5814.1 6262.8 6760.6 7319.8 7977.1 8683.5 9491.5 10357.4 11170.7 11873.6 12515.1 13114.6 13179.4 11831.5 
8264.5 4168.2 1833.4 578.4 112.2 1.8 0.0 
3269.0 3468.8 3507.4 3512.6 3547.7 3619.6 3707.2 3808.9 3901.8 3999.9 4126.1 4275.1 4467.9 4701.1 4997.3 
5386.4 5833.4 6341.7 6963.9 7573.9 8348.7 9058.6 9807.0 10511.7 11107.6 11598.4 12085.7 12329.3 11673.8 9510.8 
6101.6 3030.6 1120.1 639.8 362.8 8.8 0.0 
3269.0 3421.5 3453.1 3447.8 3465.3 3523.2 3607.3 3702.0 3794.9 3887.8 3998.2 4145.4 4336.5 4595.9 4937.7 
5389.9 5943.8 6625.7 7367.1 8197.9 9021.8 9728.1 10385.5 10885.0 11295.2 11596.7 11717.6 11214.5 9349.5 6026.2 
2669.5 981.6 499.6 259.4 47.3 5.3 0.0 
3269.0 3361.9 3372.4 3367.2 3379.4 3421.5 3495.1 3579.3 3670.4 3766.8 3880.7 4038.5 4255.8 4560.8 4979.8 
5538.9 6222.5 7056.8 7922.7 8767.6 9461.7 9991.1 10381.9 10685.2 10864.0 10867.5 10438.0 8993.7 5957.8 2609.9 
681.8 259.4 138.5 75.4 31.6 7.0 0.0 
3269.0 3295.3 3256.7 3234.0 3235.7 3270.8 3333.9 3405.7 3474.1 3551.2 3649.4 3775.6 3954.4 4220.8 4576.6 
5065.6 5691.4 6397.8 7172.5 7803.6 8273.3 8553.8 8757.1 8893.8 8846.5 8527.5 7584.4 5775.5 3163.8 1062.2 317.3 
168.3 117.4 98.2 71.9 15.8 0.0 
3269.0 3248.0 3183.1 3127.0 3102.5 3114.8 3149.8 3190.1 3230.4 3279.5 3339.1 3425.0 3549.5 3735.3 3994.7 
4375.0 4839.5 5432.0 6049.0 6522.2 6860.5 7027.1 7102.4 7072.6 6851.8 6375.0 5398.7 3880.7 1950.9 662.6 226.1 
147.2 120.9 103.4 70.1 19.3 0.0 
3269.0 3186.6 3086.7 2997.3 2939.5 2909.7 2902.7 2904.4 2904.4 2904.4 2906.2 2920.2 2955.3 3016.6 3128.8 
3311.1 3547.7 3836.9 4134.9 4320.7 4348.7 4222.5 3984.2 3631.8 3137.5 2524.1 1784.4 1085.0 513.6 219.1 115.7 77.1 
42.1 26.3 14.0 5.3 0.0 
3269.0 3114.8 2939.5 2767.7 2615.2 2485.5 2369.8 2250.6 2113.9 1961.4 1793.1 1607.3 1398.7 1183.2 972.8 771.2 599.5 
473.3 390.9 341.8 305.0 275.2 247.1 222.6 198.1 173.5 149.0 126.2 99.9 75.4 52.6 36.8 24.5 14.0 10.5 7.0 0.0 
3269.0 3046.4 2790.5 2524.1 2264.6 2010.5 1751.1 1488.1 1221.7 974.6 762.5 594.2 490.8 440.0 408.4 376.9 352.3 326.0 
301.5 275.2 250.7 227.9 208.6 189.3 170.0 147.2 124.5 106.9 87.6 68.4 49.1 33.3 22.8 15.8 12.3 8.8 0.0 
3269.0 2981.5 2639.7 2282.2 1893.0 1528.5 1179.6 895.7 673.1 539.9 490.8 462.7 436.5 411.9 380.4 354.1 329.5 306.7 
285.7 262.9 243.6 222.6 201.6 180.5 159.5 140.2 120.9 103.4 87.6 71.9 52.6 40.3 29.8 21.0 14.0 8.8 0.0 
3269.0 2897.4 2497.8 2038.5 1565.3 1146.3 801.0 594.2 513.6 487.3 464.5 443.5 420.7 396.1 364.6 341.8 317.3 294.5 
275.2 254.2 234.9 213.8 191.1 168.3 145.5 126.2 106.9 91.1 75.4 64.9 52.6 40.3 29.8 22.8 17.5 12.3 0.0 
3269.0 2857.1 2369.8 1840.5 1284.8 878.2 606.5 518.8 494.3 471.5 452.2 432.9 410.2 383.9 357.6 333.0 308.5 287.5 
266.4 243.6 219.1 194.6 170.0 145.5 122.7 105.2 87.6 73.6 63.1 54.3 47.3 40.3 33.3 28.0 22.8 17.5 0.0 
3269.0 2808.0 2283.9 1686.2 1114.8 718.7 541.6 506.6 485.5 466.2 447.0 427.7 406.7 380.4 355.8 329.5 303.2 276.9 252.4 
226.1 198.1 171.8 145.5 119.2 98.2 80.6 66.6 57.8 52.6 49.1 47.3 43.8 40.3 33.3 28.0 21.0 0.0 
3269.0 2765.9 2206.8 1567.0 993.8 632.8 524.1 501.3 480.3 461.0 441.7 422.4 401.4 375.1 348.8 322.5 294.5 264.7 234.9 
205.1 175.3 147.2 120.9 99.9 80.6 66.6 57.8 52.6 50.8 49.1 49.1 47.3 43.8 38.6 31.6 24.5 0.0 
3269.0 2743.2 2166.5 1517.9 934.3 597.7 520.6 497.8 478.5 459.2 438.2 417.2 396.1 369.8 343.6 317.3 287.5 254.2 222.6 
191.1 161.3 133.2 108.7 87.6 71.9 61.3 54.3 50.8 49.1 49.1 49.1 47.3 43.8 40.3 35.1 26.3 0.0 
3269.0 2755.4 2175.2 1509.2 944.8 588.9 520.6 499.6 478.5 457.5 438.2 417.2 394.4 368.1 343.6 315.5 284.0 252.4 219.1 
187.6 157.8 129.7 105.2 85.9 70.1 59.6 52.6 50.8 49.1 49.1 49.1 47.3 43.8 40.3 35.1 26.3 0.0 
